Heat Detectors
CLIP Thermal Detector
Notifier FDX-851AUS Series CLIP intelligent plug-in thermal detectors with integral communication has features that surpass conventional detectors.
Notifier FDX-851AUS Series CLIP intelligent plug-in thermal detectors with integral communication has features that surpass conventional detectors. Point ID capability allows each detector’s address to be set with decade address switches, providing exact detector locations.
FDX-851AUS Series thermal detectors use an innovative thermistor sensing circuit to produce fixed-temperature (FDX-851) and rate-of-rise thermal detection (FDX-851R). These thermal detectors provide effective, intelligent property protection in a variety of applications. FDX-851AUS Series detectors are compatible with Notifier intelligent Fire Alarm Control Panels.
Features & Benefits:- Sleek, low-profile, stylish design
- State-of-the-art thermistor technology for fast response
- Rate-of-rise model (FDX-851R), 8.3°C per minute
- Factory preset at 63°C fixed temperature rating
- Compatible with CLIP protocol systems
- Direct dial entry of address 01-99 mode loops
- Visible LEDs “blink” every time the unit is addressed
- Low standby current
- Backward-compatible
- Built-in tamper-resistant feature
- Sealed against back pressure
- AS1603.2 - 1997
Others
- Minimum Operating Voltage
- 15
- Overall Height
- 51 millimetre
- Standby Current
- 300
- Maximum Alarm Current
- 6.5 milliampere
- Maximum Operating Voltage
- 32
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Conventional or Addressable
- Addressable
Others
- Minimum Operating Voltage
- 15
- Overall Height
- 51 millimetre
- Standby Current
- 300
- Maximum Alarm Current
- 6.5 milliampere
- Maximum Operating Voltage
- 32
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Conventional or Addressable
- Addressable
- Minimum Operating Voltage : 15
- Overall Height : 51 millimetre
- Standby Current : 300
- Maximum Alarm Current : 6.5 milliampere
- Maximum Operating Voltage : 32
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Humidity : 10 Percentage
- Conventional or Addressable : Addressable