Heat Detectors
E-Type 90°C Thermal Probe
Notifier E-Type Stainless Steel Thermal Probes at 90°C are designed for use in applications such as kitchens, commercial laundries, plant/motor rooms, oil & gas production facilities, mining equipment and vehicles.
Notifier E-Type Stainless Steel Thermal Probes are designed for use in applications such as kitchens, commercial laundries, plant/motor rooms, oil & gas production facilities, mining equipment and vehicles, chemical processing plants, marine, rail transport and power generation. The sensor is a fixed temperature, heat sensitive device consisting of a pair of normally open contacts mounted in a stainless steel probe. A rise in temperature will cause the contacts to close at the set point temperature, the procedure reverses and the contacts re-open below the set point temperature.
Features & Benefits:- Seamless one piece construction
- High corrosion and impact resistance
- Gold/Silver plated contacts for reliable operation
- Factory calibrated to pre-set temperature
- Sealed against severe environment conditions
- CSIRO ActivFire listed to AS1603.1 - 1990 Incl
Others
- Fixed Temperature Setpoint
- 90 degree Celsius
- Maximum Input Voltage
- 24
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- Housing Material
- Stainless Steel
- For Use With
- Heat Detector
- Detection Sensor Type
- Heat sensitive
- Maximum Operating Humidity
- 100 Percentage
- Regulatory Approvals
- CSIRO ActivFire listed to AS1603.1 - 1990 Incl: Amdt 1 (April 1995) (afp-979)
Others
- Fixed Temperature Setpoint
- 90 degree Celsius
- Maximum Input Voltage
- 24
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- Housing Material
- Stainless Steel
- For Use With
- Heat Detector
- Detection Sensor Type
- Heat sensitive
- Maximum Operating Humidity
- 100 Percentage
- Regulatory Approvals
- CSIRO ActivFire listed to AS1603.1 - 1990 Incl: Amdt 1 (April 1995) (afp-979)
- Fixed Temperature Setpoint : 90 degree Celsius
- Maximum Input Voltage : 24
- Minimum Operating Ambient Temperature : -40 degree Celsius
- Housing Material : Stainless Steel
- For Use With : Heat Detector
- Detection Sensor Type : Heat sensitive
- Maximum Operating Humidity : 100 Percentage
- Regulatory Approvals : CSIRO ActivFire listed to AS1603.1 - 1990 Incl: Amdt 1 (April 1995) (afp-979)