Heat Detectors
HM Series Thermal Detector
Morley-IAS HM Series Thermal Detectors by System Sensor are point type fire sensors that uses an accurate thermistor sensing circuit with addressable communication with the fire alarm panel.
Morley-IAS HM Series Thermal Detectors by System Sensor are intelligent point type thermal sensors that use an accurate thermistor sensing circuit to provide early warning of developing fires, together with addressable communication with the fire alarm panel.
Features & Benefits:- The detectors have two integral red LEDs that provide 360° local visual indication of the device status
- Provides fixed 58C temperature sensing
- For HM-FHSE
- EN54-5: 2000 Class A1S
- For HM-FHSE-I
- EN54-17: 2005
Please Sign In to view part numbers available for purchase based on your account