Humidity Sensors
Humidity Transducer
The Humidity Transducer uses a highly accurate and reliable Thermoset Polymer based capacitance humidity sensor and state-of-the-art digital linearization and temperature compensated circuitry to monitor humidity levels.
The Humidity Transducer uses a highly accurate and reliable Thermoset Polymer based capacitance humidity sensor and state-of-the-art digital linearization and temperature compensated circuitry to monitor humidity levels. A variety of enclosures are available. Additional options such as integrated temperature sensor and LCD display are available.
Certifications:- CE
- RoHS
Others
- Humidity Sensor Accuracy
- 5 Percentage
- Supply Voltage
- 18 to 30 voltage direct current
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- Maximum Operating Ambient Temperature
- 70 degree Celsius
- Detector Type
- Thermoset Polymer
Others
- Humidity Sensor Accuracy
- 5 Percentage
- Supply Voltage
- 18 to 30 voltage direct current
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- Maximum Operating Ambient Temperature
- 70 degree Celsius
- Detector Type
- Thermoset Polymer
- Humidity Sensor Accuracy : 5 Percentage
- Supply Voltage : 18 to 30 voltage direct current
- Minimum Operating Ambient Temperature : -40 degree Celsius
- Maximum Operating Ambient Temperature : 70 degree Celsius
- Detector Type : Thermoset Polymer