Humidity Sensors
Loop Power LCD Wall Display
The A/LCD-R-4-20MA is a 3.5 digital LCD display module that consumes low power, provides high accuracy. The LCD display module is available in a wall mount enclosure and is a great solution for remote monitoring of any 4-20 mA loop powered device.
The A/LCD-R-4-20MA is a 3.5 digital LCD display module that consumes low power, provides high accuracy. The LCD display module is available in an attractive wall mount enclosure and is a great solution for remote monitoring of any 4-20 mA loop powered device.
The LCD display are designed to be mounted over a single gang junction box or hole in the wall using drywall anchors. The A/LCD-R-4-20MA can be used with any 4 to 20 mA loop powered transmitter such as Temperature, Relative Humidity, Current, and Gage Pressure transmitter. The display can be calibrated for any range between -1999 and 1999 and has factory set descriptors which include C, F, and a decimal point. Screw terminal blocks are available for making all connections to the building management system.
Certifications:- RoHS2
- WEEE
Others
- Maximum Operating Ambient Temperature
- 131 degree Fahrenheit
- 55 degree Celsius
- Minimum Operating Ambient Temperature
- 1.5 degree Celsius
- 35 degree Fahrenheit
- Mounting Type
- Wall
- Type of Terminals
- Screw
Others
- Maximum Operating Ambient Temperature
- 131 degree Fahrenheit
- 55 degree Celsius
- Minimum Operating Ambient Temperature
- 1.5 degree Celsius
- 35 degree Fahrenheit
- Mounting Type
- Wall
- Type of Terminals
- Screw
- Maximum Operating Ambient Temperature : 131 degree Fahrenheit|55 degree Celsius
- Minimum Operating Ambient Temperature : 1.5 degree Celsius|35 degree Fahrenheit
- Mounting Type : Wall
- Type of Terminals : Screw
Please Sign In to view part numbers available for purchase based on your account