Humidity Sensors
Relative Humidity Outdoor Air Sensor
The SRH outdoor humidity sensor offers optional active temperature with choice of 4 to 20 mA or user-selectable 0 to 5 and 0 to 10 VDC output and passive temperature with choice of thermistor or RDT output.
The SRH outdoor humidity sensor offers optional active temperature with choice of 4 to 20 mA or user-selectable 0 to 5 and 0 to 10 VDC output and passive temperature with choice of thermistor or RDT output. The sensor is housed in a polycarbonate 94 V-0, NEMA 4 enclosure making it suitable for harsh environments. The SRH outdoor air sensor gives the user the choice of 2%, 3% and 5% RH accuracy to meet the requirements of typical HVAC applications. It features a removable sensor tip, NIST traceability and a durable capacitive sensor capable of a 0 to 99% full scale RH measurement and recovery from 100% saturation.
Features & Benefits:- Active Temperature With Jumper Selectable
- Excellent Reliability through ASIC Technology
- Robust Capacitive Sensor Design
- Low Cost of Ownership
- ±2%, ±3% and ±5% FS Accuracy
- Replaceable Sensor Tip
- Quick Mount, 2 Screw Install with Plug-In Terminal Wiring
- CE
- RoHS Compliant
- NIST
Others
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Includes
- Screw Install with Plug-in Terminal Wiring x 2
- Detector Type
- Relative Humidity
- Mounting Type
- Wall
Others
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Includes
- Screw Install with Plug-in Terminal Wiring x 2
- Detector Type
- Relative Humidity
- Mounting Type
- Wall
- Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
- Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
- Includes : Screw Install with Plug-in Terminal Wiring x 2
- Detector Type : Relative Humidity
- Mounting Type : Wall
Please Sign In to view part numbers available for purchase based on your account