Light Sensors
Dual Supply LCM
The Dual Supply Intelligent LCM is designed to meet the Department of Health requirements for lighting control. The LCM eliminates doubling up on equipment and time when the installation needs two independent supplies.
The Dual Supply Intelligent LCM is designed to meet the Department of Health requirements for lighting control. The LCM eliminates doubling up on equipment and time when the installation needs two independent supplies. The LCM provides connections for up to 40 DSI/DALI luminaires, up to 5 detectors and up to 5 switch inputs. Supplied by 2 different mains supplies, each of which can come from separate phases.
Please Sign In to view part numbers available for purchase based on your account