Motion Detectors
Motion Detector
The Honeywell IS3012 is high performance small form factor motion detector offer a trouble-free, out of the box experience to simplify the install process and reduce install time.
The Honeywell IS3012 is high performance small form factor motion detector offer a trouble-free, out of the box experience to simplify the install process and reduce install time. With the passive infrared IS3012, optimum performance is achieved using custom developed extended range Fresnel optics, look down, cover and wall tamper, and selectable pet immunity. Leading edge sensing technologies and a wide range of models to suit the requirements of most applications, Honeywell’s family of IS3000 and DT8000 motion detectors will maximize intruder detection while diminishing false alarms.
Features & Benefits:- Sleek, Sturdy Housing
- Sealed Optics and Electronics
- Pet-friendly Selectivity
- Integrated Screw Retention Features
- Uniform Sensitivity Optics
- Wall-to-Wall Coverage
- Superior Detection and False Alarm Immunity
- Selectable Look Down
- PIR White Light Immunity
- Flashlight Walk Test
- Flexible Mountings
Others
- Input Current
- 7 milliampere
- Maximum Input Voltage
- 15 voltage direct current
- Minimum Input Voltage
- 9 voltage direct current
- Maximum Operating Humidity
- 93 Percentage
- Maximum Indoor Detection Distance
- 17 metre
- Mounting Type
- Wall
- Power Source
- Power Supply
Others
- Input Current
- 7 milliampere
- Maximum Input Voltage
- 15 voltage direct current
- Minimum Input Voltage
- 9 voltage direct current
- Maximum Operating Humidity
- 93 Percentage
- Maximum Indoor Detection Distance
- 17 metre
- Mounting Type
- Wall
- Power Source
- Power Supply
- Input Current : 7 milliampere
- Maximum Input Voltage : 15 voltage direct current
- Minimum Input Voltage : 9 voltage direct current
- Maximum Operating Humidity : 93 Percentage
- Maximum Indoor Detection Distance : 17 metre
- Mounting Type : Wall
- Power Source : Power Supply