Occupancy Sensors
Light Spot Switching PIR Sensor
Ex-Or LS1000R are the Light Spot Switching PIR Sensors which can be flush/surface mounted directly to the ceiling or on to a circular conduit or BESA box.
Ex-Or LS1000R are the Light Spot Switching PIR Sensors which can be flush/surface mounted directly to the ceiling or on to a circular conduit or BESA box. This sensor has ability to wire more than one sensor in parallel to a load and to switch volt free loads. Quick easy commissioning with simple local controls for time delay and lux level adjustment.
Features & Benefits:- Reliable occupancy detection
- Integrated daylight sensing
- Detection range of up to 6m diameter at 25°C
- Manual override operation
- Simplified installation
- EMC-2014/30/EU
- LVD-2014/35/EC
- RoHS-2011/65/EU
Others
- Maximum Indoor Detection Distance
- 6 metre
- Supply Voltage
- 220 to 240 voltage alternating current
- Overall Width
- 114.63 millimetre
- Maximum Outdoor Detection Distance
- 6 metre
- 6 metre
- Coverage
- 360°
- Regulatory Approvals
- EMC-2014/30/EU; LVD-2014/35/EC; RoHS-2011/65/EU
- Mounting Type
- Surface; Flush
- IP Rating
- IP44; IP20
- Maximum Switching Current
- 200 AMP
- Supply Voltage Frequency
- 50 HTZ
- Range
- 6 metre
Others
- Maximum Indoor Detection Distance
- 6 metre
- Supply Voltage
- 220 to 240 voltage alternating current
- Overall Width
- 114.63 millimetre
- Maximum Outdoor Detection Distance
- 6 metre
- 6 metre
- Coverage
- 360°
- Regulatory Approvals
- EMC-2014/30/EU; LVD-2014/35/EC; RoHS-2011/65/EU
- Mounting Type
- Surface; Flush
- IP Rating
- IP44; IP20
- Maximum Switching Current
- 200 AMP
- Supply Voltage Frequency
- 50 HTZ
- Range
- 6 metre
- Maximum Indoor Detection Distance : 6 metre
- Supply Voltage : 220 to 240 voltage alternating current
- Overall Width : 114.63 millimetre
- Maximum Outdoor Detection Distance : 6 metre|6 metre
- Coverage : 360°
- Regulatory Approvals : EMC-2014/30/EU; LVD-2014/35/EC; RoHS-2011/65/EU
- Mounting Type : Surface; Flush
- IP Rating : IP44; IP20
- Maximum Switching Current : 200 AMP
- Supply Voltage Frequency : 50 HTZ
- Range : 6 metre
Others
Please Sign In to view part numbers available for purchase based on your account