Occupancy Sensors
LightSpot Long Range Microwave Detector
LightSpot Long Range Microwave Detectors are powerful, versatile microwave presence detection systems ideal for sports halls, stadia, warehouses and other large areas.
LightSpot detectors operate on the basis of presence/absence detection. LightSpot Long Range Microwaves are powerful, versatile microwave presence detection systems ideal for sports halls, stadia, warehouses and other large areas. Detectors and control units can be combined, or separated for more convenient electrical connection and commissioning. They are directionally adjustable and ranges upto of 15m, 30m and 60m.
Features & Benefits:- Active presence detection by microwave technology
- Optional remote photocell
- Directionally adjustable
- Wall mounting kit available for LR-type detectors
Others
- IP Rating
- IP4X
- Coverage
- Directional
- Control Type
- Switching
Others
- IP Rating
- IP4X
- Coverage
- Directional
- Control Type
- Switching
- IP Rating : IP4X
- Coverage : Directional
- Control Type : Switching
Others
Please Sign In to view part numbers available for purchase based on your account