Occupancy Sensors
LightSpot Photocell
The LightSpot Photocells are used to monitor the amount of ambient light facilities of streets, external stairways, shop windows, entrances, etc.
Ex-Or by Honeywell brings LightSpot Photocells that are used to control the light facilities of streets, external stairways, shop windows, entrances, etc. The Photocells are supplied in two parts- light sensor and control unit.
The light sensor can be mounted up to 100 metres from the control unit and is designed for outdoor installation. The control unit can be used to select the range of illuminance and has an LED to indicate when it is switched on. The control unit is for use only in closed, dry rooms.
Features & Benefits:- Potentiometer for setting the brightness threshold
- Potentiometer for switch ON/switch OFF delay (0-20 min)
- EN 60669-2-1
- EN 50022
Others
- IP Rating
- IP55
- Coverage
- Ceiling (360°)
- Control Type
- Switching
- Mounting Type
- Surface
- Surface
Others
- IP Rating
- IP55
- Coverage
- Ceiling (360°)
- Control Type
- Switching
- Mounting Type
- Surface
- Surface
- IP Rating : IP55
- Coverage : Ceiling (360°)
- Control Type : Switching
- Mounting Type : Surface|Surface