Pressure Switches & Sensors
Mounting Strap
Mounting straps are the manual switch accessories used for S437 and S637 sail switches.
Mounting straps are the manual switch accessories used for S437 and S637 sail switches. The S437 and S637 sail switches are provided with a set of normally closed contacts which can be used to energize a signal or warning circuit when the velocity drops off. The S437 and S637 sail switches completes a 24V or line voltage burner control circuit only when the blower or fan has produced a predetermined air velocity.
Others
- Includes
- Screw
Others
- Includes
- Screw
- Includes : Screw
Please Sign In to view part numbers available for purchase based on your account