Pressure Switches & Sensors
One Switching Point Pressure Mediator/Diaphragm Seal
FEMA automation separating diaphragm or a pressure are0 necessary if aggressive, viscous or crystallizing media must be kept away from the actual pressure sensor.
FEMA automation separating diaphragm or a pressure are0 necessary if aggressive, viscous or crystallizing media must be kept away from the actual pressure sensor. A pressure mediator is also indispensable to avoid cavities if easy cleaning of the supply lines is important. Pressure and evaluating devices pressure switches, pressure gauges form a self-contained unit. The transmission fluid filling medium transmits the medium pressure from the separating membrane to the measuring element. The filling medium M 20 is food-safe and being able to withstand temperatures from –40 to +300 °C is also suitable for industrial applications.
Others
- For Use With
- Pressure Switches; Pressure Transmitters
Others
- For Use With
- Pressure Switches; Pressure Transmitters
- For Use With : Pressure Switches; Pressure Transmitters