Pressure Switches & Sensors
RSM Room Status Monitor
RSM Room Status Monitors for sensing low pressure using high accuracy
RSM Room Status Monitor is designed for critical low differential pressure applications that require stringent pressure monitoring and alarming. The RSM is a complete system with a graphic user interface which enables access to pressure, security, calibration, and alarm setup. The RSM has a NEMA 1 (IP20) rated fire retardant plastic for indoor applications The Series RSM can be configured to monitor positive or negative pressure in protected environments and hospital isolation rooms per CDC guidelines. They can be used for Hospital Isolation Wards, Pharmaceutical, Manufacturing, Clean Rooms, Research Labs, Animal Facilities
Features & Benefits:- Accurately monitor protective environments for negative or positive pressure ensuring safety and reducing risk of catastrophic events
- Audible and visual alarm provides immediate local alerts allowing corrective action to be taken quicker to eliminate the problem from becoming widespread
- Password protected set up menu helps to insure no errors by untrained personnel
- Optional BACnet communication from devices provides integration into building control system for automated control and centralized monitoring and alarming
- CE
- CSA
Others
- Power Requirements
- 5 watt
- Minimum Operating Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Operating Temperature
- 120 degree Fahrenheit
- 50 degree Celsius
- Mounting Type
- Mount to Standard Double Gang Metal Electrical Box Using 4 x 4 in Plaster Ring Adapter
- Communications Protocol
- BACnet MSTP ASC
- Switch Type
- SPST
Others
- Power Requirements
- 5 watt
- Minimum Operating Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Operating Temperature
- 120 degree Fahrenheit
- 50 degree Celsius
- Mounting Type
- Mount to Standard Double Gang Metal Electrical Box Using 4 x 4 in Plaster Ring Adapter
- Communications Protocol
- BACnet MSTP ASC
- Switch Type
- SPST
- Power Requirements : 5 watt
- Minimum Operating Temperature : 0 degree Celsius|32 degree Fahrenheit
- Maximum Operating Temperature : 120 degree Fahrenheit|50 degree Celsius
- Mounting Type : Mount to Standard Double Gang Metal Electrical Box Using 4 x 4 in Plaster Ring Adapter
- Communications Protocol : BACnet MSTP ASC
- Switch Type : SPST
Please Sign In to view part numbers available for purchase based on your account