Pressure Switches & Sensors
Smart DCM Differential Pressure Switch
Smart DCM Electronic Differential Pressure Switches are microprocessor-controlled pressure measurement devices. They are suitable for wide range of applications including the precision recording, monitoring, and control of system pressures.
Smart DCM DIFF Electronic Differential Pressure Switches are microprocessor-controlled pressure measurement devices for differential pressures of 0 to 20 bar. They are suitable for an extremely wide range of applications, including the precision recording, monitoring, and control of system pressures. They come complete with an angled M12x1 plug and are mounted directly to the pipe via two G1/4" internal thread connections.
Features & Benefits:- Open-collector
- Configurable as min./max./window monitor
- Adjustable drop-in/drop-out delay
- Hysteresis defined by set-point and reset-point
- LCD graphical display can be rotated (in 90Deg steps, by software) for better readability
- HMI can be freely swivelled 310Deg
- Self-monitoring electronics
- CE
Others
- Minimum Operating Ambient Temperature
- -20
- Maximum Operating Ambient Temperature
- 70
Others
- Minimum Operating Ambient Temperature
- -20
- Maximum Operating Ambient Temperature
- 70
- Minimum Operating Ambient Temperature : -20
- Maximum Operating Ambient Temperature : 70