/content/hbtbt/us/en/search-results.html

    Pressure Switches & Sensors

    VNS Vacuum Switch for Aggressive Liquid, Gas

    VNS Vacuum switches are suitable For monitoring and controlling pressures in devices of the chemical industry and in the process engineering as well as wherever the pressure of aggressive liquids and gases has to be monitored.

    Overview

    VNS Vacuum switches are suitable For monitoring and controlling pressures in devices of the chemical industry and in the process engineering as well as wherever the pressure of aggressive liquids and gases has to be monitored. Pressure switches of the DNS series are suitable for monitoring and controlling pressures in chemical plants, process engineering and any situation where the pressure of aggressive liquids and gases must be monitored. All components of the sensor system are made of highquality stainless steel (1.4571) and welded using the latest methods without filler metals. The pressure sensor is gasket free plasma welded.

    Certifications:
    • SIL 2 according IEC 61508-2
    • CE
    Sort
    Document Title
    Document Type
    Language
    Brand
    File Size
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime