Room Pressure Monitors
ACI Wall Mounting Plate
The ACI Wall Mounting Plates are used to mount devices over a larger electrical enclosure or hole in the wall.
The ACI Wall Mounting Plates are used to mount devices over a larger electrical enclosure or hole in the wall. It is made of a plastic material and contains numerous mounting holes to match most standard electrical boxes used in the industry today. It may be mounted vertically or horizontally. The colors available match ACI’s standard room enclosures but will match many similar coloured devices. They are used in applications such as Space Temperature Sensing, Decorative Wall Sensor Applications, Office Buildings, Schools, Colleges, Commercial Buildings and OEM Opportunities.
Features & Benefits:- Easy and quick installation
- Contains numerous mounting holes to match most standard electrical boxes
- Can be mounted vertically or horizontally
- RoHS2
- WEEE
Others
- Material
- ABS 3501
- Plastic
Others
- Material
- ABS 3501
- Plastic
- Material : ABS 3501|Plastic
Please Sign In to view part numbers available for purchase based on your account