Shock & Vibration Sensors
Wireless Combination Magnetic Contact and Shock Sensor
The wireless combination magnetic contact and shock sensor provides two types of protection in one product and offers more protection at every point. They also have built in shock sensing technology that can detect abrupt, forcible attempts at entry.
The wireless combination magnetic contact and shock sensor provides two types of protection in one product and offers more protection at every point. They also have built in shock sensing technology that can detect abrupt, forcible attempts at entry. As a standard magnetic contact, they can have detect open and closed conditions of doors and windows.
Features & Benefits:- Easy To Install
- All-in-one door and window shock sensor
- Omnidirectional shock sensor for maximum installation flexibility
- UL
Others
- Minimum Storage Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Storage Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Battery Type
- CR123 Lithium
- Power Source
- Battery
- Wired or Wireless
- Wireless
- Maximum Operating Humidity
- 95 Percentage
Others
- Minimum Storage Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Storage Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Battery Type
- CR123 Lithium
- Power Source
- Battery
- Wired or Wireless
- Wireless
- Maximum Operating Humidity
- 95 Percentage
- Minimum Storage Temperature : -20 degree Celsius|-4 degree Fahrenheit
- Maximum Storage Temperature : 140 degree Fahrenheit|60 degree Celsius
- Battery Type : CR123 Lithium
- Power Source : Battery
- Wired or Wireless : Wireless
- Maximum Operating Humidity : 95 Percentage