Smoke Detectors
Photoelectric Sensor Flash Scan
Honeywell TC806B3010 FSP-951 Series low-profile Intelligent Photoelectric Sensor Flash Scan series detector sensitivity can be programmed in the control panel software. Sensitivity is continuously monitored and reported to the panel
Honeywell TC806B3010 FSP-951 Series low-profile Intelligent Photoelectric Sensor Flash Scan series detector sensitivity can be programmed in the control panel software. Sensitivity is continuously monitored and reported to the panel. Point ID capability allows each detector’s address to be set with rotary, decimal address switches, providing exact detector location for selective maintenance when chamber contamination reaches an unacceptable level.
Features & Benefits:- Stable communication technique with noise immunity
- Sleek, low-profile, stylish design
- Integral communications and built-in device-type identification
- Built-in tamper resistant feature
- Low standby current
Others
- Detector Type
- Smoke
Others
- Detector Type
- Smoke
- Detector Type : Smoke
Others
Brochure
Please Sign In to view part numbers available for purchase based on your account