Smoke Detectors
Photoelectric Smoke Detector
The Notifier by Honeywell NP-100 Series is addressable, low-profile plug-in photoelectric detectors use a state-of-the-art photoelectric sensing chamber with communications to provide open area protection.
The Notifier by Honeywell NP-100 Series is addressable, low-profile plug-in photoelectric detectors use a state-of-the-art photoelectric sensing chamber with communications to provide open area protection. Our photoelectric detector’s unique optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources. Intelligent (addressable) detectors include point ID capability that enable each detector address to be set with rotary address switches to provide exact detector locations. The sensitivity can be programmed using the control panel software to suit the environment. In addition, detector sensitivity is continually monitored and reported to the panel. Used exclusively with NOTIFIER's FireWarden NFW-50 and NFW2-100 fire alarm control panels.
Features & Benefits:- Photoelectric smoke detection
- Analog communications
- Low standby current
- Rotary address switches
- Dual LEDs for 360° visibility
Others
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Conventional or Addressable
- Addressable
- Detection Sensor Type
- Photoelectric
- Wiring Type
- 2-Wire
Others
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Conventional or Addressable
- Addressable
- Detection Sensor Type
- Photoelectric
- Wiring Type
- 2-Wire
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Humidity : 10 Percentage
- Conventional or Addressable : Addressable
- Detection Sensor Type : Photoelectric
- Wiring Type : 2-Wire