Smoke Detectors
Wireless Smoke Detector With Sounder
The Wireless Smoke Detector With Sounder detects all types of smoke and has a built-in siren. It is suitable for residential and commercial applications.
The Wireless Smoke Detector With Sounder detects all types of smoke using the light scattering principle with infrared light to measure the amount of smoke in the chamber every 10 seconds. Detector with Sounder is part of a powerful solution, compatible with dominical residential intruder alarm, as well as the G2 and Galaxy Dimension commercial control panels.
Features & Benefits:- State of the art optical sensing chamber
- Dual protocol sensor
- Built in piezoelectric sounder
- Removable detector cover and chamber top
- Sensor can identify a dirty chamber and signal a "clean me" message to the control panel
- LED indicators
- Test button
- Full compliance with EN Standards
- Long 4 or 5 year battery life (depending on protocol used) reduces maintenance costs
- CE
- EN14604
- HSC-DF8M-02-EN (0211)-DS-E
Others
- Maximum Storage Temperature
- 70 degree Celsius
- Minimum Storage Temperature
- -20 degree Celsius
- Maximum Beam Distance
- 100 m²
- Minimum Operating Humidity
- 0 Percentage
- Maximum Alarm Current
- 490 milliampere
- Maximum Operating Humidity
- 95 Percentage
- Detection Sensor Type
- Photoelectric
Others
- Maximum Storage Temperature
- 70 degree Celsius
- Minimum Storage Temperature
- -20 degree Celsius
- Maximum Beam Distance
- 100 m²
- Minimum Operating Humidity
- 0 Percentage
- Maximum Alarm Current
- 490 milliampere
- Maximum Operating Humidity
- 95 Percentage
- Detection Sensor Type
- Photoelectric
- Maximum Storage Temperature : 70 degree Celsius
- Minimum Storage Temperature : -20 degree Celsius
- Maximum Beam Distance : 100 m²
- Minimum Operating Humidity : 0 Percentage
- Maximum Alarm Current : 490 milliampere
- Maximum Operating Humidity : 95 Percentage
- Detection Sensor Type : Photoelectric
Sales Sheet
Slide Presentations
Brochure
Installation Instructions
Data Sheet
Please Sign In to view part numbers available for purchase based on your account