Temperature & Humidity Transmitters
Combination Sensor
The Phoenix Controls Combination Sensors offer a stable and secure environment for those facilities that need it the most, such as hospitals, cleanrooms, and laboratory animal facilities.
The Phoenix Controls Combination Sensors offer a stable and secure environment for those facilities that need it the most, such as hospitals, cleanrooms, and laboratory animal facilities. The sensors also simplify room balancing by eliminating the need for a certified person to accompany the balancer during the commissioning process.
Phoenix Controls PCS300 are multiple output transmitter for temperature and humidity with set point capability and occupied/ unoccupied override switching. The large easy-to-read display is ideal for cross room viewing and membrane push buttons are designed for easy operation and cleaning.
Features & Benefits:- Teflon-insulated wires ensure resistance to moisture, corrosive elements, and abrasion
- A three-position test and balance (T&B) switch in all room sensors allows for overrides into full heating or cooling modes, as well as for normal operation
- 3.5 mm communications jack is standard for all room models.
- CE
- RoHS