Temperature & Humidity Transmitters
NT Series RH-Temperature Network Sensor
NT Series RH-Temperature Network Sensors use a thermoset polymer based capacitance humidity sensor and curve-matched NTC thermistor temperature sensor together with embedded BACnet® or Modbus communication provides the most efficient monitoring
NT Series RH-Temperature Network Sensors use a highly accurate and reliable thermoset polymer based capacitance humidity sensor and curve-matched NTC thermistor temperature sensor together with embedded BACnet® or Modbus communication to provide the most efficient monitoring and control solution.
Certifications:- RoHS
- CE
Others
- Maximum Measured Humidity
- 100 Percentage
- Overall Height
- 119 millimetre
- Minimum Measured Humidity
- 0 Percentage
- Minimum Measured Temperature
- 0 degree Celsius
- Supply Voltage
- 20 to 28 voltage alternating current
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- Maximum Measured Temperature
- 50 degree Celsius
- Humidity Sensor Accuracy
- ± 2 Percentage
- Temperature Sensor Accuracy
- ±0.2 degree Celsius
- Overall Width
- 84 millimetre
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- Detector Type
- Thermistor
- Sensor Functions
- Temperature; Humidity
- Temperature; Humidity
- Humidity Sensor Element
- Thermoset polymer based capacitive
- Regulatory Approvals
- RoHS; CE
Others
- Maximum Measured Humidity
- 100 Percentage
- Overall Height
- 119 millimetre
- Minimum Measured Humidity
- 0 Percentage
- Minimum Measured Temperature
- 0 degree Celsius
- Supply Voltage
- 20 to 28 voltage alternating current
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- Maximum Measured Temperature
- 50 degree Celsius
- Humidity Sensor Accuracy
- ± 2 Percentage
- Temperature Sensor Accuracy
- ±0.2 degree Celsius
- Overall Width
- 84 millimetre
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- Detector Type
- Thermistor
- Sensor Functions
- Temperature; Humidity
- Temperature; Humidity
- Humidity Sensor Element
- Thermoset polymer based capacitive
- Regulatory Approvals
- RoHS; CE
- Maximum Measured Humidity : 100 Percentage
- Overall Height : 119 millimetre
- Minimum Measured Humidity : 0 Percentage
- Minimum Measured Temperature : 0 degree Celsius
- Supply Voltage : 20 to 28 voltage alternating current
- Minimum Operating Ambient Temperature : 32 degree Fahrenheit
- Maximum Measured Temperature : 50 degree Celsius
- Humidity Sensor Accuracy : ± 2 Percentage
- Temperature Sensor Accuracy : ±0.2 degree Celsius
- Overall Width : 84 millimetre
- Maximum Operating Ambient Temperature : 122 degree Fahrenheit
- Detector Type : Thermistor
- Sensor Functions : Temperature; Humidity|Temperature; Humidity
- Humidity Sensor Element : Thermoset polymer based capacitive
- Regulatory Approvals : RoHS; CE