Temperature Sensors
Humidity and Temperature Sensor
The humidity and temperature sensors can be used for a wide range of HVAC applications.
The humidity and temperature sensors can be used for a wide range of HVAC applications, operating over a 0 to 100 %RH (non-condensing) range. They use a capacitive sensing element which exhibits excellent long term stability and linearity. The certified 2% high accuracy (/2%) and standard 3% versions offer excellent linearity and stability over a wide humidity range (10 to 90 %RH).
Features & Benefits:- Precalibrated for ease of commissioning
- Operates over 0 to 100 %RH non-condensing
- ± 2%, and 3% accuracy versions
- 2 part connectors for ease of installation
- Capacitive humidity sensing element provides excellent long term stability
- EAC
Others
- Minimum Operating Ambient Temperature
- 0
- Maximum Operating Ambient Temperature
- 40
Others
- Minimum Operating Ambient Temperature
- 0
- Maximum Operating Ambient Temperature
- 40
- Minimum Operating Ambient Temperature : 0
- Maximum Operating Ambient Temperature : 40