System Agreements & Upgrades
Niagara JSON Toolkit
The Niagara JSON Toolkit provides system integrators with the flexibility needed to construct bespoke messages into the formats required, with only the relevant data included.
The Niagara JSON Toolkit provides system integrators with the flexibility needed to construct bespoke messages into the formats required, with only the relevant data included. Niagara users have two-way capability when they want to program the logic for such common tasks as updating set point values in response to a message or acknowledging alarms when they are received.
With JSON Toolkit, you can use the Niagara platform to connect IoT enterprise software applications, cloud services, databases, and thirdparty applications. The JSON toolkit is transport-agnostic, so can be linked to JavaScript charting libraries to give new visualization options for station data.
Others
Please Sign In to view part numbers available for purchase based on your account