Graphic Software
ONYXWorks IP Remote Monitoring
The ONYXWorks system is an ideal component for real-time fire system status and system control options.
The ONYXWorks system is an ideal component for real-time fire system status and system control options. ONYXWorks interfaces directly to a Notifier fire system using an IP Nion. The IP Nion is an intelligent interface used by an ONYXWorks system that facilitates monitoring and control of a Notifier Fire system. The IP Nion gateway enables users to monitor multiple sites (local or remote) over an IP network. ONYXWorks is compatible with ID3000 (non-sectored systems) and ID3000 (sectored systems)
Certifications:- ISO9001:1994