Graphic Software
PAMMI Plus Software
PAMMI plus software applications are the core of the VARIODYN D1 PAMMI plus management system. These software’s are available in three types such as client, server, and client or server applications.
PAMMI plus software applications are the core of the VARIODYN D1 PAMMI plus management system. These software’s are available in three types such as client, server, and client or server applications. The PAMMI plus server applications realises system control and communication with the components of the VARIOIDYN D1 voice alarm system and the PAMMI Plus client via Ethernet. These server software’s manages and controls, for instance, the announcements and audio information of various PAMMI clients, the timed information.
The PAMMI plus client applications are PC workstation with which the input can be made in PAMMI Plus and the information can be retrieved. The PAMMI plus client is the graphical user interface or the operating station.
Features & Benefits:- Supports to stream audio into VARIODYN D1
- Checking and monitoring of alarms and evacuation
- Software license including USB-Dongle
- Display and checking of system status of the VARIODYN D1 system