Hazard Detection Software
FireWin Presentation
FireWin Presentations are an windows-based graphical presentation system with fire and emergency lighting systems and it has high image quality and provides a full overview of the secured areas
FireWin Presentations are Graphic display of building/vessel for a safe and fast location of alarm location. The program can be delivered as a single-user and as a multi-user network version. The network version has a Firewin server that is connected to the building's alarm system and can have connected up to 5 clients. These clients can be ordinary machines in the building's computer network. Connecting the FireWin server directly to a com port on Delta OP is a must galvanic separation is used. The program is an excellent tool for FDV documentation for addressable fire and emergency lighting systems and project files are prepared from pure Autocad drawings received from the customer. All symbols and locations can be easily edited for conversions and the like. Switching on/off detectors can be done individually or you can handle a group with the window function. Complete event log. There are separate lists for active and historical messages. This gives a good and clear documentation of all incidents at the facility
Features & Benefits:- Presentation system for easy operation and full overview of Eltek F&S fire, voice notification and emergency lighting
- Full overview of the monitored areas
- Opportunity for control of several facilities from a location
- List of disconnected detectors, luminaires and loops
- Unambiguous indication of fire location
- Zoom function
- Direct control of fire controls
Others
- For Use With
- Fire and Emergency Lighting Systems
Others
- For Use With
- Fire and Emergency Lighting Systems
- For Use With : Fire and Emergency Lighting Systems
Please Sign In to view part numbers available for purchase based on your account