Standard Software Support Agreements
Graphic Map
Graphic Maps provides additional licenses to the base monitor or first/second client for the use of 2.05 system management software in BMP and dynamic icons which are completely configurable by the customer without management limits.
Graphic Maps provides additional licenses to the base monitor or first/second client for the use of 2.05 system management software in BMP and dynamic icons which are completely configurable by the customer without management limits.
Others
- License Type
- Add-on License
Others
- License Type
- Add-on License
- License Type : Add-on License