A/V Cables
Smart Plug
The Smart Plugs by Honeywell offers home automation capability with easy to use smart devices in addition to a Honeywell security wireless intruder systems. It can locally and remotely operate any device.
The Smart Plugs by Honeywell offers home automation capability with easy to use smart devices in addition to a Honeywell security wireless intruder systems. It can locally and remotely operate any device connected to them: lights, radio, heater, etc. and support high loads up to 3680W.When the user is at home, he can easily operate his Smart Plug(s) with a keyfob or a keypad. The Smart Plug(s) can also be controlled remotely using the Total Connect 2.0E web application. Using Total Connect 2.0E allows the user to see the consumption of the devices connected to the Smart Plug(s).
Features & Benefits:- Remote ON/OFF with a keyfob, keypad or remotely
- Built-in button to switch the smart plug. ON or OFF locally (with LED status)
- Scenarios to fit real life usage: turn on lights when an alarm is triggered, turn off the radio when the home owner is back
- Instantaneous power consumption of the device connected to the Smart Plug
- Compatible withDomonial, Total Connect Box and Sucre Box panels
- Web server API for integration in a customised User Interface
- Up to 6 Smart Plugs per installation
- Supports high loads up to 3680W