Bullet Cameras
IR Bullet Camera with Digital WDR
Honeywell’s HIB2PI-S camera comes with IR LEDs to provide effective and efficient surveillance even during the night time.
Honeywell’s HIB2PI-S camera comes with IR LEDs to provide effective and efficient surveillance even during the night time. IP67 rating makes it resilient for both indoor and outdoor applications
Features & Benefits:- H.265/H.264/MJPEG video compression
- 2 MP full real-time recording
- Support for Digital WDR and True Day Night technologies
- Supports remote monitoring through IE/Firefox browsing and CMS control
Others
- Lens Size
- 3.6 mm
- Minimum Operating Ambient Temperature
- -30 °C
- Maximum Power Consumption
- <5 W
- Maximum Operating Humidity
- 0.9
- Infrared Distance
- 30-50 m
- Cold Start Temperature
- -30 C
- Overall Width
- 80.5 mm
- Overall Height
- 80.5 mm
- Power Supply
- 12 DCV
- Maximum Operating Ambient Temperature
- 60 °C
- Input Voltage
- 12 V
- Detection Sensor Type
- Motion
- Minimum Electronic Shutter Speed
- (1/25) sec
- Includes Video Stream Encryption
- Yes
- Bit Rate
- 128 to 4 Kbps to Mbps
- Supported Web Browsers
- IE / Firefox Browsing; CMS control
- Maximum Electronic Shutter Speed
- 1/100000 sec
- Includes
- IR
- For Use With
- IK10 compliant housing in HIB2PIV-S
- Additional Frame Rate
- 50 Hz: D1/CIF/480 x 240 @(1-25fps)
- Video Streams
- 2
- Regulatory Approvals
- IP67
- Network Connector Type
- TCP/IP; UDP; DHCP; NTP; RTSP; DDNS; SMTP; FTP; HTTPS
- Maximum Number of Users
- 4
- Bit Rate Control Type
- 128 to 4 Kbps to Mbps
- White Balance
- Yes
- Video Analytics
- Motion
- Maximum Frame Rate
- 50Hz: 1080p @25fps
- Image Detection Type
- Lens
- Compatible Environments
- Outdoor/Indoor
- Image Sensor Format
- 1/2.7in CMOS
- Sub Stream Frame Rate
- 50 Hz: D1/CIF/480 x 240 @(1-25fps)
- CODEC
- H.265
- Wide Dynamic Range
- Digital WDR
- Iris Type
- Fixed
- Horizontal Angle of View
- 92.4 Degree
- Day/Night Mode
- Yes
- Micro SD Function
- Yes, 128 GB
- Maximum Focal Length
- 1.6 F
- Gains Control
- ROI; Saturation; Brightness; Contrast; Wide Dynamic; Sharpen; Noise reduction; De-fog; Watermark; Heartbeat
- Communication Protocols
- TCP/IP; UDP; DHCP; NTP; RTSP; DDNS; SMTP; FTP; HTTPS
Others
- Lens Size
- 3.6 mm
- Minimum Operating Ambient Temperature
- -30 °C
- Maximum Power Consumption
- <5 W
- Maximum Operating Humidity
- 0.9
- Infrared Distance
- 30-50 m
- Cold Start Temperature
- -30 C
- Overall Width
- 80.5 mm
- Overall Height
- 80.5 mm
- Power Supply
- 12 DCV
- Maximum Operating Ambient Temperature
- 60 °C
- Input Voltage
- 12 V
- Detection Sensor Type
- Motion
- Minimum Electronic Shutter Speed
- (1/25) sec
- Includes Video Stream Encryption
- Yes
- Bit Rate
- 128 to 4 Kbps to Mbps
- Supported Web Browsers
- IE / Firefox Browsing; CMS control
- Maximum Electronic Shutter Speed
- 1/100000 sec
- Includes
- IR
- For Use With
- IK10 compliant housing in HIB2PIV-S
- Additional Frame Rate
- 50 Hz: D1/CIF/480 x 240 @(1-25fps)
- Video Streams
- 2
- Regulatory Approvals
- IP67
- Network Connector Type
- TCP/IP; UDP; DHCP; NTP; RTSP; DDNS; SMTP; FTP; HTTPS
- Maximum Number of Users
- 4
- Bit Rate Control Type
- 128 to 4 Kbps to Mbps
- White Balance
- Yes
- Video Analytics
- Motion
- Maximum Frame Rate
- 50Hz: 1080p @25fps
- Image Detection Type
- Lens
- Compatible Environments
- Outdoor/Indoor
- Image Sensor Format
- 1/2.7in CMOS
- Sub Stream Frame Rate
- 50 Hz: D1/CIF/480 x 240 @(1-25fps)
- CODEC
- H.265
- Wide Dynamic Range
- Digital WDR
- Iris Type
- Fixed
- Horizontal Angle of View
- 92.4 Degree
- Day/Night Mode
- Yes
- Micro SD Function
- Yes, 128 GB
- Maximum Focal Length
- 1.6 F
- Gains Control
- ROI; Saturation; Brightness; Contrast; Wide Dynamic; Sharpen; Noise reduction; De-fog; Watermark; Heartbeat
- Communication Protocols
- TCP/IP; UDP; DHCP; NTP; RTSP; DDNS; SMTP; FTP; HTTPS
- Lens Size : 3.6 mm
- Minimum Operating Ambient Temperature : -30 °C
- Maximum Power Consumption : <5 W
- Maximum Operating Humidity : 0.9
- Infrared Distance : 30-50 m
- Cold Start Temperature : -30 C
- Overall Width : 80.5 mm
- Overall Height : 80.5 mm
- Power Supply : 12 DCV
- Maximum Operating Ambient Temperature : 60 °C
- Input Voltage : 12 V
- Detection Sensor Type : Motion
- Minimum Electronic Shutter Speed : (1/25) sec
- Includes Video Stream Encryption : Yes
- Bit Rate : 128 to 4 Kbps to Mbps
- Supported Web Browsers : IE / Firefox Browsing; CMS control
- Maximum Electronic Shutter Speed : 1/100000 sec
- Includes : IR
- For Use With : IK10 compliant housing in HIB2PIV-S
- Additional Frame Rate : 50 Hz: D1/CIF/480 x 240 @(1-25fps)
- Video Streams : 2
- Regulatory Approvals : IP67
- Network Connector Type : TCP/IP; UDP; DHCP; NTP; RTSP; DDNS; SMTP; FTP; HTTPS
- Maximum Number of Users : 4
- Bit Rate Control Type : 128 to 4 Kbps to Mbps
- White Balance : Yes
- Video Analytics : Motion
- Maximum Frame Rate : 50Hz: 1080p @25fps
- Image Detection Type : Lens
- Compatible Environments : Outdoor/Indoor
- Image Sensor Format : 1/2.7in CMOS
- Sub Stream Frame Rate : 50 Hz: D1/CIF/480 x 240 @(1-25fps)
- CODEC : H.265
- Wide Dynamic Range : Digital WDR
- Iris Type : Fixed
- Horizontal Angle of View : 92.4 Degree
- Day/Night Mode : Yes
- Micro SD Function : Yes, 128 GB
- Maximum Focal Length : 1.6 F
- Gains Control : ROI; Saturation; Brightness; Contrast; Wide Dynamic; Sharpen; Noise reduction; De-fog; Watermark; Heartbeat
- Communication Protocols : TCP/IP; UDP; DHCP; NTP; RTSP; DDNS; SMTP; FTP; HTTPS