Products
News and Events
Part Numbers
Products
Support
/content/hbtbt/us/en/search-results.html
Discontinued

Emergency Lighting

Alu-K Emergency Luminaire

Beghelli’s Alu-K emergency luminaires are functional and robust guide lights. It is surface-mounted luminaire for escape route and anti-panic. It has high lumen yield. It is dust proof luminaire. It has easy installation and maintenance.

Overview
hbt-fire-t93020a-alu-k-exit-sign-luminaire-primaryimage.jpg

Beghelli’s Alu-K emergency luminaires are functional and robust guide lights in aluminum and plastic for indoor use. It is surface-mounted luminaire for escape route and anti-panic. It is excellent in, for example, school / cinema buildings, shopping centers, warehouses, sports halls. It has a very high lumen yield and a glossy reflector that provides a high ceiling height of up to 9 meters. It is dust proof luminaire. It has easy installation and maintenance.

Features & Benefits:
  • LED-based guide light for escape route and anti-panic
  • Delivered as surface-mounted
  • Centralized luminaire
  • ALOG (addressable) module included
  • IP 40, dustproof luminaire
  • High mounting height
  • Aluminum luminaire housing
  • Easy installation and maintenance
Certifications:
  • EN 60598-1
  • EN 60598-2-22
Honeywell will provide product support until
Name
Date
Size
No resources documents tagged to this product
An error occurred . Please try after sometime
Product Number
Product Number
Part Number
Compare
Description
Leaf Category
Thumbnail
Add to list
T93020A
Exit Sign Luminaire: Single Faced: 24m VD: 1.6W LED: 2.2W Consumption
https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-t93020a-alu-k-exit-sign-luminaire-primaryimage
T93020A
Exit Sign Luminaire: Single Faced: 24m VD: 1.6W LED: 2.2W Consumption
https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-t93020a-alu-k-exit-sign-luminaire-primaryimage