Emergency Lighting
Maxima Exit Sign Luminaire
Beghelli’s Maxima exit sign luminaires come in functional design. It has body with clear convex shaped cover. It has easy installation and maintenance. It is dust and splash proof luminaire. It has housing in polycarbonate.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Beghelli’s Maxima exit sign luminaires come in functional design. It has body with clear convex shaped cover. Additional downlighting is provided by slots in the body. It is surface wall mounting and single faced exit sign luminaire. It has areas of use as public buildings, warehouses, schools, shops, dusty and damp industrial areas, etc. It has easy installation and maintenance. It is dust and splash proof luminaire. It has housing in polycarbonate.
Features & Benefits:- LED-based centralized marker light
- Delivered as surface-mounted wall-mounted luminaire
- ALOG (addressable) module included
- IP 54, dust and splash proof luminaire
- Single-sided pictogram with reading distance 33 meters
- Easy installation and maintenance
- Luminaire housing in polycarbonate
- EN 60598-1
- EN 60598-2-22
Others
- Displayed Messaging or Image
- Exit Sign
- Pictograph
- Yes
Others
- Displayed Messaging or Image
- Exit Sign
- Pictograph
- Yes
- Displayed Messaging or Image : Exit Sign|
- Pictograph : Yes|
Please sign in to view part numbers available for purchase based on your account Sign In
Discontinued
Honeywell will provide product support until September 2029