Emergency Lighting
ImPerLED Combi ST LED 230V including Pikt 138h
ImPerLED Combi ST LED 230V including Pikt 138h
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
ImPerLED Combi 138 is a combination emergency and escape sign light which is water and dust protected and suitable for indoor use. It is suitable for both new buildings and renovations of existing buildings and can be used as anti-panic or escape route lighting.
ImPerLED Combi 138 is supplied with one-sided pictograms U/D/R/L. The marking panel must be ordered separately as an accessory.
ImperLED Combi 138 is equipped with the following interfaces (optional: must be ordered separately):
- potential-free
- DALI
- Wireless
Mounting types: ceiling, wall, pendant or wall mounted.
Features & Benefits:- LED emergency and rescue signal light in continuous and standby mode
- Self-testing single battery light
- Selection of autonomy of 1 hour, 3 hours and 8* hours via dip switch
- Simple adjustment of the emergency light function via switch switch
- Addressable (optional) ** - Also with module for potential-free, DALI or wireless
- The package contains 4 pictograms.
- Two-sided identification panel available as an accessory - can be used as a combination sign for exit/escape route signs
- High luminous intensity - 1 hour = 350lm / 3 hours = 210lm / 8 hours = 190lm*
- Lifetime of LED > 100 000 hours
- Easy and fast installation and maintenance
- IP65 - dustproof and waterproof
- * Additional battery for 8 hours of autonomy - must be ordered separately
Others
- Minimum Operating Ambient Temperature
- 5 °C
- Maximum Operating Ambient Temperature
- 40 °C
- Displayed Messaging or Image
- Pictogram
- Regulatory Approvals
- • IK09NEWLINE• IP65NEWLINE• EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Power Consumption
- 4.9 VAC
- 4.9 VAC
- Mounting Type
- Ceiling; Wall; Flag; Pendulum
- Pictograph
- Yes
Others
- Minimum Operating Ambient Temperature
- 5 °C
- Maximum Operating Ambient Temperature
- 40 °C
- Displayed Messaging or Image
- Pictogram
- Regulatory Approvals
- • IK09NEWLINE• IP65NEWLINE• EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Power Consumption
- 4.9 VAC
- 4.9 VAC
- Mounting Type
- Ceiling; Wall; Flag; Pendulum
- Pictograph
- Yes
- Minimum Operating Ambient Temperature : 5 °C|
- Maximum Operating Ambient Temperature : 40 °C|
- Displayed Messaging or Image : Pictogram|
- Regulatory Approvals : • IK09NEWLINE• IP65NEWLINE• EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3|
- Power Consumption : 4.9 VAC|4.9 VAC|
- Mounting Type : Ceiling; Wall; Flag; Pendulum|
- Pictograph : Yes|
Please sign in to view part numbers available for purchase based on your account Sign In